HUBBELL CANADA
Image of 1536RAC 4 in. Rigid/IMC 3-Piece Coupling
* Representative image
Image of 1536RAC 4 in. Rigid/IMC 3-Piece Coupling

4 in. Rigid/IMC 3-Piece Coupling

Brand: Raco

Catalog ID: 1536RAC

4 in. Rigid/IMC 3-Piece Coupling

Product details

General

Application

  • For use when coupling Rigid/IMC conduit to either threaded or unthreaded Rigid/IMC conduit, or EMT conduit
  • Use couplings to couple conduit ends when the conduit cannot be turned

Catalog Number

1536RAC

UPC

050169015360

Dimensions

Dimensions

3.56 in x 5.1 in x 5.1 in

Height

5.1 in

Length

3.56 in

Trade Size

4 in

Weight

2.87 lb

Width

5.1 in

Certifications And Compliance

Certified Listed

UL Listed

Logistics

Carton Quantity

1

Pallet Quantity

336