HUBBELL CANADA
Image of 296-1 4 in. Round Ceiling Rated Box, 1-1/2 in. Deep, Five 1/2 in. KO's

4 in. Round Ceiling Rated Box, 1-1/2 in. Deep, Five 1/2 in. KO's

Brand: Raco

Catalog ID: 296-1

4 in. Round Ceiling Rated Box, 1-1/2 in. Deep, Five 1/2 in. KO's

  • Constructed of pre-galvanized steel
  • No protruding ground screw or fan mounting screws allows easy installation
  • Steel cover protects wires from damage, paint, and drywall compound during installation
  • Maximum support load for ceiling fans 70 lbs. and 150 lbs. for static light fixtures
  • #10-32, 1 in. long ceiling fan screws provided and provision for #8-32 fixture mounting screw
  • Easy to follow instructions and mounting hardware included
  • Supplied with five 1/2 in. knockouts
  • 15.8 cu. in. capacity

General

Bracket Type

No Bracket

Catalog Number

296-1

Ceiling Fan Rated

Yes

Color

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Fixture Type

Ceiling;Light

Knockouts

Material

Steel

Number of Gang(s)

1-Gang

Size

4 in

Type

Box

UPC

050169029619

Dimensions

Actual Depth

1.563 in

Ceiling Fan Lbs.

70 lb

Cubic Capacity

15.8 cu.in

Depth

1.5 in

Fixture Lbs.

150 lb

Height

4 in

Raised Ground

Yes

Size

4 in

Weight

0.735 lb

Width

4 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Knockouts

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

20

Packaging Type

Box

Pallet Quantity

1600