HUBBELL CANADA
4 in. Square Box, 2-Device Switch Box, Drawn, 2-1/8 in. Deep, Eleven 1/2 & Six 3/4 in. KO's
Image of 683 4 in. Square Box, 2-Device Switch Box, Drawn, 2-1/8 in. Deep, Eleven 1/2 & Six 3/4 in. KO's

4 in. Square Box, 2-Device Switch Box, Drawn, 2-1/8 in. Deep, Eleven 1/2 & Six 3/4 in. KO's

Brand: Raco

Catalog ID: 683

4 in. Square Box, 2-Device Switch Box, Drawn, 2-1/8 in. Deep, Eleven 1/2 & Six 3/4 in. KO's

  • Drawn construction of pre-galvanized steel
  • 4 in. square, 2-1/8 in. deep
  • Supplied with eleven 1/2 in. and six 3/4 in. knockouts
  • 30.3 cu. in. Capacity
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Type

No Bracket

Catalog Number

683

Color

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in;3/4 in

Material

Steel

Number of Gang(s)

2-Gang

Type

Box

UPC

050169006832

Wiring System

Conduit

Dimensions

Actual Depth

2.188 in

Cubic Capacity

30.3 cu.in

Depth

2.125 in

Height

4 in

Raised Ground

No

Weight

0.816 lb

Width

4 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in;3/4 in

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1750