HUBBELL CANADA
Image of 236 4 in. Square Box, Welded, 2-1/8 in. Deep, One 1/2 and Ten 3/4 in. KO's, FM Bracket

4 in. Square Box, Welded, 2-1/8 in. Deep, One 1/2 and Ten 3/4 in. KO's, FM Bracket

Brand: Raco

Catalog ID: 236

4 in. Square Box, Welded, 2-1/8 in. Deep, One 1/2 and Ten 3/4 in. KO's, FM Bracket

Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled. Suitable for use without a bonding jumper in circuits up to 600V.

  • FM style bracket, flush
  • Combination screw heads allow quick installation
  • Welded construction
  • One 1/2 in. knockout and Ten 3/4 in. knockouts
  • UL Listed
  • 30.3 cu. in. capacity
  • Acceptable in 2-hour fire rated walls
  • UPC barcoded

General

Bracket Type

FM, for Metal or Wood Studs

Catalog Number

236

Color

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in;3/4 in

Material

Steel

Number of Gang(s)

2-Gang

Size

4 in

Type

Box

UPC

050169002360

Wiring System

Conduit

Dimensions

Actual Depth

2.425 in

Cubic Capacity

30.3 cu.in

Depth

2.125 in

Height

7.625 in

Raised Ground

No

Size

4 in

Weight

1.112 lb

Width

4.403 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

FM, for Metal or Wood Studs

Knockouts

1/2 in;3/4 in

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1250