HUBBELL CANADA
Image of 233 4 in. Square Box, Welded, 2-1/8 in. Deep, Two 3/4 in., Two 1/2 in., & Eight 1 in. KO's

4 in. Square Box, Welded, 2-1/8 in. Deep, Two 3/4 in., Two 1/2 in., & Eight 1 in. KO's

Brand: Raco

Catalog ID: 233

4 in. Square Box, Welded, 2-1/8 in. Deep, Two 3/4 in., Two 1/2 in., & Eight 1 in. KO's

Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled.

  • Combination screw heads allow quick installation
  • Welded construction
  • Eight 1 in., Two 3/4 in. and Two 1/2 in. KO's
  • UL Listed
  • 30.3 cu. in. capacity
  • Acceptable in 2-hour fire rated walls

General

Bracket Type

No Bracket

Catalog Number

233

Drawn or Welded

Welded

EU RoHS Indicator

Yes

Fire Resistance

Yes

Knockouts

1/2 in;3/4 in;1 in

Material

Steel

Size

4 in

Type

Box

UPC

050169902332

Wiring System

Conduit

Dimensions

Actual Depth

2.5 in

Cubic Capacity

30.3 cu.in

Depth

2.125 in

Height

4 in

Raised Ground

No

Size

4 in

Weight

0.89 lb

Width

4 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Yes

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in;3/4 in;1 in

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1750