HUBBELL CANADA
Image of 782 4 in. Square Cover, 1-Device, 1/2 in. Raised, Tile

4 in. Square Cover, 1-Device, 1/2 in. Raised, Tile

Brand: Raco

Catalog ID: 782

4 in. Square Cover, 1-Device, 1/2 in. Raised, Tile

  • Angled mounting slots compensate up to 12 degrees for box misalignment
  • Use with the "S" series screw cover wire way
  • Designed to cap the end of a wire way run
  • Hardware included with cover
  • Knockout sizes - .875 in., 1.125 in., 1.375 in., and 1.75 in

General

Catalog Number

782

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Material

782

Number of Gang(s)

1-Gang

Paintable/Stainable

No

Size

4 in

Type

Mud Ring

UPC

050169007822

Dimensions

Cubic Capacity

3.5 cu.in

Dimensions

0.5 in x 4 in x 4 in

Height

4 in

Length

0.5 in

Raised Height

0.5 in

Size

4 in

Weight

0.25 lb

Width

4 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Packaging Type

No Packaging

Pallet Quantity

5000