HUBBELL CANADA
Image of 8768 4 in. Square Cover, 1-Device, 5/8 in. Raised

4 in. Square Cover, 1-Device, 5/8 in. Raised

Brand: Raco

Catalog ID: 8768

4 in. Square Cover, 1-Device, 5/8 in. Raised

  • Angled mounting slots compensate up to 12 degrees for box misalignment
  • Includes required hardware for mounting the receptacle
  • Accepts single 1.719 in. diameter receptacle
  • Installation instructions on poly bag
  • 6.5 cu. in. capacity

General

Catalog Number

8768

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Material

8768

Number of Gang(s)

1-Gang

Paintable/Stainable

No

Size

4 in

Type

Mud Ring

UPC

050169007686

Dimensions

Cubic Capacity

4.5 cu.in

Dimensions

0.625 in x 4 in x 4 in

Height

4 in

Length

0.625 in

Raised Height

0.625 in

Size

4 in

Weight

0.254 lb

Width

4 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

6750