HUBBELL CANADA
Image of 796 4 in. Square Cover, 2-Device, 2 in. Raised, Welded

4 in. Square Cover, 2-Device, 2 in. Raised, Welded

Brand: Raco

Catalog ID: 796

4 in. Square Cover, 2-Device, 2 in. Raised, Welded

  • Angled mounting slots compensate up to 12 degrees for box misalignment
  • Angled mounting slots allows for installation of cover without removing the box screws
  • Steel
  • To mount light fixture on 4 in. square box
  • 8.5 cu. in. capacity

General

Catalog Number

796

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Material

796

Number of Gang(s)

2-Gang

Paintable/Stainable

No

Size

4 in

Type

Mud Ring

UPC

050169007969

Dimensions

Cubic Capacity

20.5 cu.in

Dimensions

2 in x 4 in x 4 in

Height

4 in

Length

2 in

Raised Height

2 in

Size

4 in

Weight

0.606 lb

Width

4 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1750