HUBBELL CANADA
Image of 769 4 in. Square Cover, 2-Device, 5/8 in. Raised

4 in. Square Cover, 2-Device, 5/8 in. Raised

Brand: Raco

Catalog ID: 769

4 in. Square Cover, 2-Device, 5/8 in. Raised

Angled mounting slots compensate up to 12 degrees for box misalignment

General

Catalog Number

769

Drawn or Welded

Drawn

EU RoHS Indicator

Yes

Material

769

Size

4 in

Type

Mud Ring

UPC

050169907696

Dimensions

Cubic Capacity

7.3 cu.in

Dimensions

0.625 in x 4 in x 4 in

Height

4 in

Length

0.625 in

Raised Height

0.625 in

Size

4 in

Weight

0.201 lb

Width

4 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Yes

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

6250