HUBBELL CANADA
4 in. Square Cover, Raised, 1/2 in. Open, Ears 2-3/4 in. O.C
Image of 767 4 in. Square Cover, Raised, 1/2 in. Open, Ears 2-3/4 in. O.C

4 in. Square Cover, Raised, 1/2 in. Open, Ears 2-3/4 in. O.C

Brand: Raco

Catalog ID: 767

4 in. Square Cover, Raised, 1/2 in. Open, Ears 2-3/4 in. O.C

Angled mounting slots compensate up to 12 degrees for box misalignment

General

Catalog Number

767

EU RoHS Indicator

Contact Manufacturer

Material

767

Size

4 in

Type

Fixture Cover

UPC

050169907672

Dimensions

Cubic Capacity

3 cu.in

Depth

0.5 in

Fixture Lbs.

50 lb

Height

4 in

Raised Height

0.5 in

Size

4 in

Weight

0.237 lb

Width

4 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Packaging Type

No Packaging

Pallet Quantity

7350