
Brand: TradeSelect
Catalog ID: 52C521
Application
Catalog Number
52C521
Color
Drawn or Welded
Drawn
EU RoHS Indicator
Contact Manufacturer
Material
Steel
Number of Gang(s)
2-Gang
Paintable/Stainable
Yes
Size
4 in
Type
UPC
626463042199
Cubic Capacity
12 cu.in
Dimensions
1 in x 4 in x 4 in
Height
4 in
Length
1 in
Raised Height
1 in
Size
4 in
Width
4 in
Certified Listed
cULus Listed
EU RoHS Indicator
Contact Manufacturer
Number of Gang(s)
2-Gang
Carton Quantity
25
Packaging Type
No Packaging
Pallet Quantity
3750