HUBBELL CANADA
Image of 52C542 4 In. Square Cover, Raised Cover 2 In., 20.5 Cu. In., With Two Devices (25-Pack), 52C542
Clearance

4 In. Square Cover, Raised Cover 2 In., 20.5 Cu. In., With Two Devices (25-Pack), 52C542

Brand: TradeSelect

Catalog ID: 52C542

4 in. Square Cover, Raised Cover 2 in., 20.5 Cu. In., with Two Devices (25-Pack)

  • Angled mounting slots compensate up to 12 degrees for box misalignment
  • Angled mounting slots allows for installation of cover without removing the box screws
  • Steel
  • To mount light fixture on 4 in. square box
  • 8.5 cu. in. capacity

General

Application

Catalog Number

52C542

Color

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Number of Gang(s)

2-Gang

Paintable/Stainable

No

Size

4 in

Type

UPC

626463042229

Dimensions

Cubic Capacity

20.5 cu.in

Dimensions

2 in x 4 in x 4 in

Height

4 in

Length

2 in

Raised Height

2 in

Size

4 in

Width

4 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1750