
Application
Catalog Number
52C5234
Color
Drawn or Welded
Drawn
EU RoHS Indicator
Contact Manufacturer
Material
Steel
Number of Gang(s)
2-Gang
Size
4 in
Type
UPC
626463042182
Cubic Capacity
8.8 cu.in
Dimensions
0.75 in x 4 in x 4 in
Height
4 in
Length
0.75 in
Raised Height
0.75 in
Size
4 in
Width
4 in
Certified Listed
cULus Listed
EU RoHS Indicator
Contact Manufacturer
Number of Gang(s)
2-Gang
Carton Quantity
50
Packaging Type
No Packaging
Pallet Quantity
6250