HUBBELL CANADA
Image of 52C5258 4 In. Square Cover, Raised Cover 5/8 In., 7.3 Cu. In., With Two Devices (50-Pack), 52C5258

4 In. Square Cover, Raised Cover 5/8 In., 7.3 Cu. In., With Two Devices (50-Pack), 52C5258

OR

Brand: TradeSelect

Catalog ID: 52C5258

4 in. Square Cover, Raised Cover 5/8 in., 7.3 Cu. In., with Two Devices (50-Pack)

Angled mounting slots compensate up to 12 degrees for box misalignment

General

Application

Catalog Number

52C5258

Color

Drawn or Welded

Drawn

EU RoHS Indicator

Yes

Material

Steel

Number of Gang(s)

2-Gang

Size

4 in

Type

UPC

626463042175

Dimensions

Cubic Capacity

7.3 cu.in

Dimensions

0.625 in x 4 in x 4 in

Height

4 in

Length

0.625 in

Raised Height

0.625 in

Size

4 in

Width

4 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Yes

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

6250