
Application
Covers are used to close an outlet box. Raised device covers are used for mounting switches or receptacles.
Bracket Type
No Bracket
Catalog Number
8362
Color
Drawn or Welded
Drawn
Material
Steel
Number of Gang(s)
1-Gang
Size
4 in
Type
Exposed Cover, Cover
UPC
626463001738
Actual Depth
0.325 in
Raised Ground
No
Size
4 in
Weight
0.29 lb
Certified Listed
CSA
Industry Standard(s)
CSA Certified
Bracket Type
No Bracket
Number of Gang(s)
1-Gang
Carton Quantity
25
Pallet Quantity
9000