HUBBELL CANADA
Image of 52C50112 4 In. Square Cover, Tile Cover 1-1/2 In., 10 Cu. In., With One Device (25-Pack), 52C50112

4 In. Square Cover, Tile Cover 1-1/2 In., 10 Cu. In., With One Device (25-Pack), 52C50112

Brand: TradeSelect

Catalog ID: 52C50112

4 in. Square Cover, Tile Cover 1-1/2 in., 10 Cu. In., with One Device (25-Pack)

  • Angled mounting slots compensate up to 12 degrees for box misalignment
  • To mount any combination of switch, duplex receptacle, GFCI
  • Made from zinc, pre-coated, steel
  • Flat, square mud-ring

Self-tapping screws virtually eliminate stripping, 52 series boxes are designed for use with 52 series boxes

General

Application

Catalog Number

52C50112

Color

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Number of Gang(s)

1-Gang

Paintable/Stainable

No

Size

4 in

Sub Brand

Type

UPC

626463000359

Dimensions

Cubic Capacity

11.3 cu.in

Dimensions

1.5 in x 4 in x 4 in

Height

4 in

Length

1.5 in

Raised Height

1.5 in

Size

4 in

Weight

0.39 lb

Width

4 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

CSA Certified

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

3150