HUBBELL CANADA
Image of 52C491 4 In. Square Cover, Tile Cover 1 In., 6.8 Cu. In., With One Device (25-Pack), 52C491

4 In. Square Cover, Tile Cover 1 In., 6.8 Cu. In., With One Device (25-Pack), 52C491

Brand: TradeSelect

Catalog ID: 52C491

4 in. Square Cover, Tile Cover 1 in., 6.8 Cu. In., with One Device (25-Pack)

  • Angled mounting slots compensate up to 12 degrees for box misalignment
  • Includes required hardware for mounting the receptacle
  • Accepts single 2.141 in. diameter receptacle
  • Installation instructions on polybag
  • 10.3 cu. in. capacity

Self-tapping screws virtually eliminate stripping, 52 series boxes are designed for use with 52 series boxes

General

Application

Catalog Number

52C491

Color

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Number of Gang(s)

1-Gang

Paintable/Stainable

No

Size

4 in

Sub Brand

Type

UPC

626463002612

Dimensions

Cubic Capacity

7.5 cu.in

Depth

1 in

Height

4 in

Raised Height

1 in

Size

4 in

Weight

0.3 lb

Width

4 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

CSA Certified

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

3750