HUBBELL CANADA
Image of 52C4912 4 In. Square Cover, Tile Cover 1/2 In., 3.4 Cu. In., With One Device (25-Pack), 52C4912

4 In. Square Cover, Tile Cover 1/2 In., 3.4 Cu. In., With One Device (25-Pack), 52C4912

Brand: TradeSelect

Catalog ID: 52C4912

4 in. Square Cover, Tile Cover 1/2 in., 3.4 Cu. In., with One Device (25-Pack)

  • Angled mounting slots compensate up to 12 degrees for box misalignment
  • Use with the "S" series screw cover wire way
  • Designed to cap the end of a wire way run
  • Hardware included with cover
  • Knockout sizes - .875 in., 1.125 in., 1.375 in., and 1.75 in

Self-tapping screws virtually eliminate stripping, 52 series boxes are designed for use with 52 series boxes

General

Application

Catalog Number

52C4912

Color

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Number of Gang(s)

1-Gang

Paintable/Stainable

No

Size

4 in

Sub Brand

Type

UPC

626463002483

Dimensions

Cubic Capacity

3.5 cu.in

Dimensions

0.5 in x 4 in x 4 in

Height

4 in

Length

0.5 in

Raised Height

0.5 in

Size

4 in

Weight

0.23 lb

Width

4 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

CSA Certified

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

5000