



Brand: TradeSelect
Catalog ID: 54171MSB1
Application
Steel stud boxes are used in Commercial, Residential and Industrial construction.
Bracket Setback
0.9375
Bracket Type
MSB, for Steel Stud
Catalog Number
54171MSB1
Color
Drawn or Welded
Drawn
Gangable
No
Knockouts
2 x 1/2 in, 4 x ½-3/4 in Comb ination
Knockouts - Bottom
2 x 1/2in, 2 x ½-3/4in Combination
Knockouts - End
2 x ½-3/4in Combination
Material
Steel
Number of Gang(s)
1-Gang
Plaster Ears
No
Type
Octagonal Box, Box
UPC
626463037133
Wiring System
Conduit
Actual Depth
2.125 in
Knockouts - Bottom
2 x 1/2in, 2 x ½-3/4in Combination
Knockouts - End
2 x ½-3/4in Combination
Raised Ground
Yes
Weight
0.65 lb
Certified Listed
CSA
Bracket Setback
0.9375
Bracket Type
MSB, for Steel Stud
Gangable
No
Knockouts
2 x 1/2 in, 4 x ½-3/4 in Comb ination
Number of Gang(s)
1-Gang
Carton Quantity
16
Pallet Quantity
720