HUBBELL CANADA
Image of 663 4 in. x 2 in. Handy Box, Drawn, 1-7/8 in. Deep, Seven 3/4 in. KO's, Raised Ground

4 in. x 2 in. Handy Box, Drawn, 1-7/8 in. Deep, Seven 3/4 in. KO's, Raised Ground

Brand: Raco

Catalog ID: 663

4 in. x 2 in. Handy Box, Drawn, 1-7/8 in. Deep, Seven 3/4 in. KO's, Raised Ground

  • Drawn construction
  • 4 in. x 2 in., 1-7/8 in. deep
  • 13 cu. in. capacity
  • Raised ground screw feature eliminates interference in surface mounting applications
  • Supplied with seven 3/4 in. knockouts
  • 13.0 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Type

No Bracket

Catalog Number

663

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Knockouts

Material

Steel

Type

Box

UPC

050169906637

Wiring System

Conduit

Dimensions

Actual Depth

1.875 in

Cubic Capacity

13 cu.in

Depth

1.875 in

Height

4 in

Raised Ground

Yes

Weight

0.473 lb

Width

2.125 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Knockouts

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

4000