
Brand: Raco
Catalog ID: 611
Bracket Type
No Bracket
Catalog Number
611
Color
Drawn or Welded
Drawn
EU RoHS Indicator
Contact Manufacturer
Fire Resistance
Knockouts
Material
Steel
Number of Gang(s)
1-Gang
Type
Box
UPC
050169006115
Wiring System
Conduit
Cubic Capacity
13 cu.in
Depth
1.875 in
Height
4 in
Raised Ground
Yes
Weight
0.473 lb
Width
2.125 in
Certified Listed
cULus Listed
EU RoHS Indicator
Contact Manufacturer
Bracket Type
No Bracket
Knockouts
Number of Gang(s)
1-Gang
Carton Quantity
50
Packaging Type
No Packaging
Pallet Quantity
4000