HUBBELL CANADA
Image of 653 4 in. x 2 in. Handy Box, Welded, 1-1/2 in. Deep, Eight 1/2 in. KO's

4 in. x 2 in. Handy Box, Welded, 1-1/2 in. Deep, Eight 1/2 in. KO's

OR

Brand: Raco

Catalog ID: 653

4 in. x 2 in. Handy Box, Welded, 1-1/2 in. Deep, Eight 1/2 in. KO's

  • Welded construction
  • 4 in. x 2 in., 1-1/2 in. deep
  • Supplied with eight 1/2 in. knockouts
  • 11.5 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Type

No Bracket

Catalog Number

653

Drawn or Welded

Welded

EU RoHS Indicator

Yes

Fire Resistance

Knockouts

Material

Steel

Type

Box

UPC

050169006535

Wiring System

Conduit

Dimensions

Actual Depth

1.563 in

Cubic Capacity

11.5 cu.in

Depth

1.5 in

Height

4 in

Weight

0.404 lb

Width

2.125 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Yes

Configuration

Bracket Type

No Bracket

Knockouts

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

3600