HUBBELL CANADA
Image of 8650 4 in. x 2 in. Handy Box, Welded, 1-1/2 in. Deep, Eleven 1/2 in. KO's
Image of 8650 4 in. x 2 in. Handy Box, Welded, 1-1/2 in. Deep, Eleven 1/2 in. KO's
play
360 View
Image of 8650 4 in. x 2 in. Handy Box, Welded, 1-1/2 in. Deep, Eleven 1/2 in. KO's
+2
Image of 8650 4 in. x 2 in. Handy Box, Welded, 1-1/2 in. Deep, Eleven 1/2 in. KO's

4 in. x 2 in. Handy Box, Welded, 1-1/2 in. Deep, Eleven 1/2 in. KO's

OR

Brand: Raco

Catalog ID: 8650

4 in. x 2 in. Handy Box, Welded, 1-1/2 in. Deep, Eleven 1/2 in. KO's

  • Welded construction
  • 4 in. x 2 in., 1-1/2 in. deep
  • Supplied with eleven 1/2 in. knockouts
  • 11.5 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

Product details

General

Bracket Type

No Bracket

Catalog Number

8650

Color

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

1-Gang

Type

Box

UPC

050169006504

Wiring System

Conduit

Dimensions

Actual Depth

1.563 in

Cubic Capacity

11.5 cu.in

Depth

1.5 in

Height

4 in

Raised Ground

No

Weight

0.478 lb

Width

2.125 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Certified Listed

cULus Listed

Logistics

Packaging Type

No Packaging

Pallet Quantity

3600

Media

360 View