HUBBELL CANADA
4 Inches Octagon Box, 1-1/2 In. Deep, 15 Cu. In., With Concentric And 1/2 In.KO (50-Pack), H54151KBAR
Image of H54151KBAR 4 Inches Octagon Box, 1-1/2 In. Deep, 15 Cu. In., With Concentric And 1/2 In.KO (50-Pack), H54151KBAR
Image of H54151KBAR 4 Inches Octagon Box, 1-1/2 In. Deep, 15 Cu. In., With Concentric And 1/2 In.KO (50-Pack), H54151KBAR
Image of H54151KBAR 4 Inches Octagon Box, 1-1/2 In. Deep, 15 Cu. In., With Concentric And 1/2 In.KO (50-Pack), H54151KBAR

4 Inches Octagon Box, 1-1/2 In. Deep, 15 Cu. In., With Concentric And 1/2 In.KO (50-Pack), H54151KBAR

Brand: TradeSelect

Catalog ID: H54151KBAR

4 Inches Octagon Box, 1-1/2 In. Deep, 15 Cu. In., With Concentric And 1/2 In.KO (50-Pack)

General

Application

Octagon boxes can be used in the installation of ceiling or wall lighting fixtures. Look for extension rings H55151KBAR or H55171KBAR to provide additional cubic capacity.

Bracket Type

No Bracket

Catalog Number

H54151KBAR

Color

Gray

Gangable

No

Material

Steel

Type

Octagonal Box, Box

UPC

805035055984

Wiring System

Conduit

Certifications And Compliance

Certified Listed

CETL

Configuration

Bracket Type

No Bracket

Gangable

No

Logistics

Carton Quantity

50

Pallet Quantity

3000