HUBBELL CANADA
4 Inches Octagon Box, 1.5 In.Ches Deep, 15 Cubic Inches, With Knockout, 54151KBAR
Image of 54151KBAR 4 Inches Octagon Box, 1.5 In.Ches Deep, 15 Cubic Inches, With Knockout, 54151KBAR
Image of 54151KBAR 4 Inches Octagon Box, 1.5 In.Ches Deep, 15 Cubic Inches, With Knockout, 54151KBAR
play
3D View
Image of 54151KBAR 4 Inches Octagon Box, 1.5 In.Ches Deep, 15 Cubic Inches, With Knockout, 54151KBAR

4 Inches Octagon Box, 1.5 In.Ches Deep, 15 Cubic Inches, With Knockout, 54151KBAR

Brand: TradeSelect

Catalog ID: 54151KBAR

4 Inches Octagon Box, 1.5 Inches Deep, 15 Cubic Inches, With Knockout.

4 Inches Octagon Box, 1.5 Inches Deep, 15 Cubic Inches, With Knockout

This Hubbell® 4in. Octagon Box is 1-1/2 in. deep. Precision welded for superior durability. Screws are backed out for immediate cover installation. 6 conduit knockouts of 3/4 in. offers more versatility.

General

Application

Octagon boxes can be used in the installation of ceiling or wall lighting fixtures. Extension rings provide a means for adding additional cubic capacity.

Bracket Type

No Bracket

Catalog Number

54151KBAR

Color

Drawn or Welded

Welded

Gangable

No

Knockouts

2 x 1/2 in, 6 x ½-3/4 in Comb ination

Knockouts - Bottom

2 x 1/2in, 2 x ½-3/4in Combination

Knockouts - End

2 x ½-3/4in Combination

Knockouts - Side

2 x ½-3/4in Combination

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

No

Type

Octagonal Box, Box

UPC

626463001981

Wiring System

Conduit

Dimensions

Actual Depth

1.5 in

Knockouts - Bottom

2 x 1/2in, 2 x ½-3/4in Combination

Knockouts - End

2 x ½-3/4in Combination

Knockouts - Side

2 x ½-3/4in Combination

Raised Ground

Yes

Weight

0.43 lb

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Configuration

Bracket Type

No Bracket

Gangable

No

Knockouts

2 x 1/2 in, 6 x ½-3/4 in Comb ination

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

50

Pallet Quantity

2750