
Brand: TradeSelect
Catalog ID: 54151LB50
Pro-pack of 50 Hubbell® 4 in. Octagon Boxes (54151LBBAR).This Hubbell® 4in. Octagon Box is 1-1/2 in. deep with a side bracket for easier drywall tracing and installation. Picks located at the ends of each side of the horizontal bracket permit the box to be mounted in a temporary position and allows the installer to reach for their tools and fasteners that are required for permanent installation.
Application
Octagon boxes can be used in the installation of ceiling or wall lighting fixtures. Extension rings provide a means for adding additional cubic capacity.
Bracket Setback
0.4375
Bracket Type
B, Side Bracket
Catalog Number
54151LB50
Color
Drawn or Welded
Welded
Ends Cable
8
Knockouts - Bottom
1 x 1/2in
Knockouts - End
1 x 1/2in
Material
Steel
Number of Gang(s)
1-Gang
Plaster Ears
No
Type
Octagonal Box, Box
UPC
626463020579
Wiring System
Non-Metallic Sheathed (NMD) 14/2 8/3
Actual Depth
1.5 in
Knockouts - Bottom
1 x 1/2in
Knockouts - End
1 x 1/2in
Raised Ground
Yes
Weight
28 lb
Cable Entry
NMD Clamp
Certified Listed
CSA
Industry Standard(s)
CSA Certified
Bracket Setback
0.4375
Bracket Type
B, Side Bracket
Number of Gang(s)
1-Gang
Carton Quantity
1
Pallet Quantity
1750