HUBBELL CANADA
4 Inches Octagonal Box Cover, With 1/2 In.KO (50-Pack), H54C6BAR
Image of H54C6BAR 4 Inches Octagonal Box Cover, With 1/2 In.KO (50-Pack), H54C6BAR
Image of H54C6BAR 4 Inches Octagonal Box Cover, With 1/2 In.KO (50-Pack), H54C6BAR
Image of H54C6BAR 4 Inches Octagonal Box Cover, With 1/2 In.KO (50-Pack), H54C6BAR

4 Inches Octagonal Box Cover, With 1/2 In.KO (50-Pack), H54C6BAR

Brand: TradeSelect

Catalog ID: H54C6BAR

4 Inches Octagonal Box Cover, With 1/2 In.KO (50-Pack)

General

Application

Covers are used to close an outlet box. Switches or receptacles may be installed into octagon boxes by using cover H54C65BAR

Bracket Type

No Bracket

Catalog Number

H54C6BAR

Color

Gray

Material

Steel

Type

Flat Cover, Cover

UPC

805035056790

Certifications And Compliance

Certified Listed

CETL

Configuration

Bracket Type

No Bracket

Logistics

Carton Quantity

50