HUBBELL CANADA
Image of 54151LBAR 4" Octagon, Box 1.5" Deep, 15 Cu In, With 0.5" Knockout, Nmd90, 54151LBAR

4" Octagon, Box 1.5" Deep, 15 Cu In, With 0.5" Knockout, Nmd90, 54151LBAR

Brand: TradeSelect

Catalog ID: 54151LBAR

4 Inches Octagon, Box 1.5 Inches Deep, 15 Cubic Inches, With 0.5 Inches Knockout, NMD90.

This Hubbell® 4in. Octagon Box is 1-1/2 in. deep.

General

Application

Octagon boxes can be used in the installation of ceiling or wall lighting fixtures. Extension rings provide a means for adding additional cubic capacity.

Bracket Type

No Bracket

Catalog Number

54151LBAR

Color

Drawn or Welded

Welded

Ends Cable

8

Knockouts - Bottom

1 x 1/2in

Knockouts - End

2 x 1/2in

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

No

Type

Octagonal Box, Box

UPC

626463002001

Wiring System

Non-Metallic Sheathed (NMD) 14/2 8/3

Dimensions

Actual Depth

1.5 in

Knockouts - Bottom

1 x 1/2in

Knockouts - End

2 x 1/2in

Raised Ground

Yes

Weight

0.46 lb

Conductor Related

Cable Entry

NMD Clamp

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Configuration

Bracket Type

No Bracket

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

50

Pallet Quantity

2750