HUBBELL CANADA
Image of S1R4PPT 4" Pre-Pour Tube

4" Pre-Pour Tube

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R4PPT

Fire Rated Poke Throughs, Recessed, Flush, 4" Pre-Pour Tube

  • For Use in Poured Concrete
  • 4" Diameter
  • Single Use
  • Includes Necessary Mounting Hardware

Standard Product

General

Application

4" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R4PPT

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Item Type

Material

Composite

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

4" Core Hole

Size

Standard Sized Product

Type

4" Recessed Rated Poke Through Accessories

UPC

783585446226

Dimensions

Size

Standard Sized Product

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

1