
Brand: AccelTex Solutions
Catalog ID: ATS-00434
Application
Indoor Wi-Fi, Outdoor Wi-Fi
Cable Type
400
Catalog Number
ATS-00434
Compatibility
Connector Style 1
RPTNC Jack
Connector Style 2
RPTNC Plug
Operating Temperature
-40 to 85 °C
Technology
802.11ac, 802.11ax, 802.11n
UPC
662620433882
Dimensions
9.75 in x 9.75 in x 1.75 in
Height
1.75 in
Length
9.75 in
Width
9.75 in
Cable Type
400
Compatibility
Operating Temperature
-40 to 85 °C
Connector Style 1
RPTNC Jack
Connector Style 2
RPTNC Plug