HUBBELL CANADA
Image of 4100SMI7W 4100SMI7W
Discontinued

4100SMI7W

Brand: Bryant

Catalog ID: 4100SMI7W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Mechanically Interlocked Receptacle, 100A 3- Phase Delta 480V AC, 3-Pole 4-Wire Grounding, Screw Terminals, Red,

Watertight

General

Application

High Ampacity Connections

Catalog Number

4100SMI7W

Color

Red

EU RoHS Indicator

No

Item Type

Material

Composite

Material - Mounting Hardware

Screw Mounting

Type

Receptacle

UPC

781786055483

Electrical Ratings

Amperage Rating

100 A

Connectivity

Pressure Terminal Screws

Phase

Three Phase

Voltage Rating

3 Phase 480 V

Wattage

48000

Conductor Related

Number Of Wires

4-Wire

Wire Size

#3 AWG to #1/0 AWG

Certifications And Compliance

EU RoHS Indicator

No

Nema Rating

Non-NEMA

Configuration

Number Of Poles

3-Pole