HUBBELL CANADA
Image of 430SMI5W 430SMI5W
Discontinued

430SMI5W

Brand: Bryant

Catalog ID: 430SMI5W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Mechanically Interlocked Receptacle, 30A 3- Phase Delta 600V AC, 3-Pole 4-Wire Grounding, Screw Terminals, Red,

Watertight

General

Application

High Ampacity Connections

Catalog Number

430SMI5W

Color

Black

EU RoHS Indicator

No

Item Type

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

Type

Receptacle

UPC

781786055186

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Phase

Three Phase

Voltage Rating

3 Phase 600 V

Wattage

18000

Conductor Related

Number Of Wires

4-Wire

Wire Size

#12 AWG to #8 AWG

Certifications And Compliance

EU RoHS Indicator

No

Nema Rating

Non-NEMA

Configuration

Number Of Poles

3-Pole