MY LISTS
HUBBELL CANADA
Image of 44FWBOX 44FWBOX, 7/16" Flat Washer, Silicon Bronze
Image of 44FWBOX 44FWBOX, 7/16" Flat Washer, Silicon Bronze

44FWBOX, 7/16" Flat Washer, Silicon Bronze

Brand: Burndy

Catalog ID: 44FWBOX

7/16 Silicon Bronze Flat Washer.

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

Product details

General

Catalog Number

44FWBOX

Connector Type

Washer - Flat

Material

SILICON BRONZE

Trade Name

DURIUM™

UPC

781810012536

Dimensions

Dimension - Bolt Size fraction

7/16

Dimension - Bolt Size inch

0.438

Dimension - Inside Diameter inch

0.484

Dimension - Outside Diameter inch

0.937

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1000