HUBBELL CANADA
Image of PWFB10MPCR20GRY 4/5 & 8/10-Gang Series, Pre-Wired Device Plate, CR20GRY with 18" Stranded Wire

4/5 & 8/10-Gang Series, Pre-Wired Device Plate, CR20GRY with 18" Stranded Wire

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PWFB10MPCR20GRY

Concrete, Access, Wood Concrete, Access, Wood Floorboxes, Recessed, 4/5, & 8/10-Gang Series, Pre-Wired Device Plate, CR20GRY with 8" Stranded Wire

Pre-wired recessed floorbox subplate included factory installed receptacle and wire leads.

  • Plate for Use in SystemOne 4/5 & 8/10-Gang Recessed Floorboxes
  • Device Plate with Pre-wired NEMA 5-20 Duplex Receptacle
  • 8" Stranded Wire Leads
  • Single screw subplate mounting reduces installation time.

CR20GRYP2 with Stranded Wire

General

Application

For Use in Recessed Floor Box

Application - For Use On

Concrete; Raised Access; Wood

Catalog Number

PWFB10MPCR20GRY

Color

Steel Plate Gray Receptacle

Construction

Stamped

Cover Shape

Rectangle; Round

EU RoHS Indicator

Contact Manufacturer

Material

Steel Plate, Composite Receptacle

Mounting Method

Mounts to Box

Mounting Type

(1) Screw Mount

Number Of Outlets

1-Duplex

Size

4/5-Gang;8/10-Gang

Style

  • Floor Boxes
  • In Floor
  • Sub-Plates

Type

Plate With Devices

UPC

783585459622

Dimensions

Length

5.19 in

Length Metric

131.83 mm

Size

4/5-Gang;8/10-Gang

Width

1.8 in

WidthMetric

45.72 mm

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus

Configuration

Mounting Method

Mounts to Box

Number Of Outlets

1-Duplex