HUBBELL CANADA
Image of 460SMI9W 460SMI9W
Discontinued

460SMI9W

Brand: Bryant

Catalog ID: 460SMI9W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Mechanically Interlocked Receptacle, 60A 3- Phase Delta 250V AC, 3-Pole 4-Wire Grounding, Screw Terminals, Blue,

Watertight

General

Application

High Ampacity Connections

Catalog Number

460SMI9W

Color

Blue

EU RoHS Indicator

No

Item Type

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

Type

Receptacle

UPC

781786055308

Electrical Ratings

Amperage Rating

60 A

Connectivity

Pressure Terminal Screws

Phase

Three Phase

Voltage Rating

3 Phase Y 120/208 V

Wattage

15000

Conductor Related

Number Of Wires

4-Wire

Wire Size

#8 AWG to #2 AWG

Certifications And Compliance

EU RoHS Indicator

No

Nema Rating

Non-NEMA

Configuration

Number Of Poles

3-Pole