HUBBELL CANADA
Image of 470C 470C - 1-1/4" Cast Iron Form 7 Conduit Cover

470C - 1-1/4" Cast Iron Form 7 Conduit Cover

Brand: Killark

Catalog ID: 470C

1-1/4" Cast Iron Form 7 Conduit Cover

  • Duraloy malleable gray iron
  • Tri-coat finish of electrozinc and chromate sealant with electrostatically applied Duraloy Plus powder coat paint
  • Gasketed 316 series stainless steel screws

Duraloy class 30 gray iron alloy. Tri-coat finish of electrozinc, chromate sealant, and electrostatically applied powder coating. 316 stainless steel screws.

General

Application

For use with Duraloy 7 Series fittings.

Catalog Number

470C

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Iron

Type

Conduit Body Cover

UPC

783936010366

Dimensions

Diameter - Outside

0.81 in

Dimensions

6 in x 3 in x 1 in

Gross Weight with Packaging

1.19

Height

1 in

Hub Size

1-1/4"

Length

6 in

Width

3 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

20