
Brand: Killark
Catalog ID: 470GSA
Aluminum. 316 stainless steel screws. Natural finish.
Application
For use with Duraloy 7 Series fittings.
Catalog Number
470GSA
Color
Silver
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Type
Conduit Body Cover With Gasket
UPC
783936093826
Diameter - Outside
1.07 in
Dimensions
6 in x 3 in x 1 in
Gross Weight with Packaging
0.16
Height
1 in
Hub Size
1-1/4"
Length
6 in
Width
3 in
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
20