HUBBELL CANADA
Image of 4ABV-750-2N 4ABV-750-2N Transformer Lugs & Terminals Aluminum Mechanical

4ABV-750-2N Transformer Lugs & Terminals Aluminum Mechanical

Brand: Connector Manufacturing (CMC)

Catalog ID: 4ABV-750-2N

General purpose transformer connectors, Dual rated connectors for Aluminum or Copper conductors

4ABV-750-2N. Compact design relieves cantilever stress.;Clear Plated for low contact resistance.;Fully tested to ANSI C119.4 for Class ‘A’ connectors.;Fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Supplied with aluminum radial tipped set-screws.

  • Compact design relieves cantilever stress.
  • Clear Plated for low contact resistance.
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors.
  • Fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Supplied with aluminum radial tipped set-screws.

General

Catalog Number

4ABV-750-2N

Material

Aluminum

Type

Bolted Lugs & Terminals

UPC

192663105441

Dimensions

Dimensions

5.68 in x 2.62 in x 3 in

Height

3 in

Length

5.68 in

Width

2.62 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

750 Kcmil - #1/0 AWG

Number of Conductors

4