HUBBELL CANADA
Image of 694 5-Gang Masonry Box, Nongangable, 2-1/2 in. Deep, Nineteen Concentric KO’s

5-Gang Masonry Box, Nongangable, 2-1/2 in. Deep, Nineteen Concentric KO’s

Brand: Raco

Catalog ID: 694

5-Gang Masonry Box, Nongangable, 2-1/2 in. Deep, Nineteen Concentric KO’s

  • Rugged welded design does not fall apart during construction.
  • Available from one to six gang configurations in both 2-1/2" and 3-1/2" depths.
  • Rectangular shape fits square cuts in block.
  • Large volume design allows for additional work room inside the box.
  • Standard 1/2" and 3/4" concentric knockouts.
  • Device ears inside the box prevent mortar from getting in the device holes.
  • Steel voltage partition #971 fits all 2-1/2" or 3-1/2" depths.
  • Standard wall plates can be used.

General

Bracket Type

No Bracket

Catalog Number

694

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Gangable

Knockouts

Material

Steel

Number of Gang(s)

5-Gang

Type

Box

UPC

050169006948

Wiring System

Conduit

Dimensions

Cubic Capacity

79.5 cu.in

Depth

2.5 in

Height

3.75 in

Weight

1.986 lb

Width

9.219 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Gangable

Knockouts

Number of Gang(s)

5-Gang

Logistics

Carton Quantity

10

Packaging Type

No Packaging

Pallet Quantity

640