HUBBELL CANADA
5 in. PUZZLE-PLATE® Series Interlocking Cable Protector
Image of 2713R 5 in. PUZZLE-PLATE® Series Interlocking Cable Protector
Image of 2713R 5 in. PUZZLE-PLATE® Series Interlocking Cable Protector
play
360 View
Image of 2713R 5 in. PUZZLE-PLATE® Series Interlocking Cable Protector
+3
Image of 2713R 5 in. PUZZLE-PLATE® Series Interlocking Cable Protector

5 in. PUZZLE-PLATE® Series Interlocking Cable Protector

Brand: Raco

Catalog ID: 2713R

5 in. PUZZLE-PLATE® Interlocking Cable Protector

  • Innovative, interlocking design does not allow nail or screw penetration through gaps or holes
  • Pre-galvanized steel construction for added corrosion protection
  • No additional hardware required, just position and hammer down spurs
  • Unique interlocking feature allows installer to easily increase area that requires protection
  • 1/2 in. Spikes used to mount to wood stud
  • Wire and cable protection for non-metallic sheathed cable wiring in wood studs
  • Puzzle configuration interlocks two or more plates where additional protection is required. Eliminates gaps in when two or more plates are used
  • Pre-galvanized, 0.051 in. thick steel

General

Accessory Type

Box

Catalog Number

2713R

Conduit Type

Cable Protector Plates

EU RoHS Indicator

Material

Steel

Product Family

Cable Protection Plates

Product Type

Steel Box Support Products & Accessories

Series

PUZZLE-PLATE® Series

Type

  • Partition
  • Cable Protector Plate

UPC

050169127131

Dimensions

Dimensions

5 in x 1.5 in x 0.063 in

Height

0.063 in

Length

5 in

Weight

0.122 lb

Width

1.5 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Logistics

Carton Quantity

50

Pallet Quantity

14400