HUBBELL CANADA
5 in. Round Closure Plate, Blank, Universal Mount Strap, Off-White
Image of 5652-1 5 in. Round Closure Plate, Blank, Universal Mount Strap, Off-White

5 in. Round Closure Plate, Blank, Universal Mount Strap, Off-White

Brand: Bell

Catalog ID: 5652-1

5 in. Round Closure Plate, Blank, Universal Mount Strap, Off-White

  • Rugged metallic construction
  • State-of-the-art powder coat paint finish which provides a light texture finish and scratch resistance
  • Cover made from zinc, pre-coated, steel
  • 5-1/4 in. round
  • 3/16 center mounting hole
  • Not weatherproof

General

Application

Flat

Catalog Number

5652-1

Color

Construction

Metallic

Cover Type

Blank/Flat

EU RoHS Indicator

Yes

Material

Steel

Material Type

Metallic

Size

5 in

Type

Cover

UPC

050169565216

Wall Plate Deco Style

Standard/Contractor

Wall Plate Opening

Blank Plate

Dimensions

Actual Depth

0.172 in

Cubic Capacity

4.74075 cu.in

Depth

0.172 in

Height

5.25 in

Package Height

5.25 in

Package Length

0.172 in

Package Weight

0.27 lb

Package Width

5.25 in

Size

5 in

Width

5.25 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Yes

Logistics

Carton Quantity

10

Packaging Type

Shrinkwrap

Pallet Quantity

2520

Standard Package

10