
Brand: Burndy
Catalog ID: 50FWABOX
Catalog Number
50FWABOX
Material
ALUMINUM
UPC
781810012697
UPC 14 Digit GTIN
00781810012697
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5 in
Dimension - Inside Diameter inch
0.5 in
Dimension - Thread Size
1/2
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
50
Pallet Quantity
48000