HUBBELL CANADA
Image of 50NWBOX 50NWBOX, 1/2" Internal Tool Washer, Silicon Bronze

50NWBOX, 1/2" Internal Tool Washer, Silicon Bronze

Brand: Burndy

Catalog ID: 50NWBOX

1/2 Silicon Bronze Internal Tooth Washer.

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

General

Catalog Number

50NWBOX

Material

SILICON BRONZE

UPC

781810012666

Dimensions

Dimension - Bolt Size fraction

1/2

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100