HUBBELL CANADA
Image of 50SWALBOX 50SWALBOX, 1/2" Split Washer, Aluminum

50SWALBOX, 1/2" Split Washer, Aluminum

Brand: Burndy

Catalog ID: 50SWALBOX

1/2 Aluminum Split Washer.

Aluminum hardware finished with anodic coating

General

Catalog Number

50SWALBOX

Material

ALUMINUM

UPC

781810012680

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Inside Diameter inch

0.518

Dimension - Outside Diameter inch

0.873

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Pallet Quantity

48000