HUBBELL CANADA
SWSSMDLT_PHOTO_BW

50SWSSMD, 1/2" Split Washer, Stainless Steel

Brand: Burndy

Catalog ID: 50SWSSMD

1/2 Stainless Steel Split Washer.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

General

Catalog Number

50SWSSMD

Material

STAINLESS STEEL

UPC

781810012772

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Inside Diameter inch

0.518

Dimension - Outside Diameter inch

0.873

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No