HUBBELL CANADA
Image of 50X106BWSSBOX 50X106BWSSBOX, 1/2" x 1.06 Belleville Washer, Stainless Steel

50X106BWSSBOX, 1/2" x 1.06 Belleville Washer, Stainless Steel

Brand: Burndy

Catalog ID: 50X106BWSSBOX

1/2" stainless Steel Belleville Washer.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

General

Catalog Number

50X106BWSSBOX

Material

STAINLESS STEEL

UPC

621945506923

Dimensions

Dimension - Bolt Size fraction

1/2

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

50

Pallet Quantity

48000