HUBBELL CANADA
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

50X150HEBET, 1/2" x 1-1/2" Hex Bolt, Silicon Bronze, Tin Plated

Brand: Burndy

Catalog ID: 50X150HEBET

1/2 x 1.50 Electro Tin Plate Hex Bolt.

  • Tin Plated DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

General

Catalog Number

50X150HEBET

Material

SILICON BRONZE

UPC

781810258231

Dimensions

Dimension - Bolt Size fraction

1/2

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

150

Pallet Quantity

36000