HUBBELL CANADA
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

50X175HSSB, 1/2" x 1-3/4" Hex Bolt, Stainless Steel

Brand: Burndy

Catalog ID: 50X175HSSB

Stainless Steel Hexagon Head Bolt, 1/2" x 1.75"

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

General

Catalog Number

50X175HSSB

Material

STAINLESS STEEL

UPC

781810214114

Dimensions

Dimension - B Length fraction

1-3/4 in

Dimension - B Length inch

1.75 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.50 in

Dimension - Thread Size

1/2-13

Dimension - Threads per inch

13

Certifications And Compliance

Standards - RoHS Compliance Status

CM