HUBBELL CANADA
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

50X200HSSBBOX, 1/2" x 2" Hex Bolt, Stainless Steel

Brand: Burndy

Catalog ID: 50X200HSSBBOX

Stainless Steel Bolt, Stud Length: 2 IN,Hexagonal Head.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

General

Application

For Use On Outdoor Connector Applications

Catalog Number

50X200HSSBBOX

Connector Type

Bolt - Hex

Construction Material - Main

Stainless Steel

EU RoHS Indicator

Contact Manufacturer

Installation Torque Recommended in-lb

480 LBS/in

Material

Stainless Steel

Sub Brand

HARDWARE BOLT

Type

HSSB,Hexagonal Bolts

UPC

781810361146

UPC 14 Digit GTIN

00781810361146

Dimensions

Dimension - B Length fraction

2 in

Dimension - B Length inch

2 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5 in

Dimension - Thread Size

1/2-13

Dimension - Threads per inch

13

Dimensions

0.5 in x 13 in x 2 in

Height

2 in

Length

0.5 in

Width

13 in

Certifications And Compliance

Certification - CSA Approved

No

EU RoHS Indicator

Contact Manufacturer

Standards - RoHS Compliance Status

CM

Force Related

Installation Torque Recommended in-lb

480 LBS/in

Configuration

Connector Type

Bolt - Hex

Logistics

Carton Quantity

25

Pallet Quantity

14400