HUBBELL CANADA
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

50X250HSSBBOX, 1/2" x 250" Hex Bolt, Stainless Steel

Brand: Burndy

Catalog ID: 50X250HSSBBOX

Stainless Steel Hexagonal Head Bolt, 2.50 IN L, 1/2 IN-13 Thread Size.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

General

Application

For Use On Outdoor Connector Applications

Catalog Number

50X250HSSBBOX

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

480 LBS/in

Material

Stainless Steel

Sub Brand

HARDWARE BOLT

Type

HSSB,Hexagonal Bolts

UPC

781810361535

UPC 14 Digit GTIN

00781810361535

Dimensions

Dimension - B Length fraction

2-1/2 in

Dimension - B Length inch

2.5 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5 in

Dimension - Thread Size

1/2-13

Dimension - Threads per inch

13

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

480 LBS/in

Logistics

Carton Quantity

1000

Pallet Quantity

58000